Appleton™ TC Cable Connectors Tray Cable

Appleton™ TC Cable Connectors are suitable for use with type (TC) tray cable and flex cord in ordinary, wet and hazardous locations including Class I, Division 2 (where permitted by code), Class I, Zone 1 AEx e and Ex e (where permitted by code). They offer ingress protection to NEMA 4X and IP66/67/68.

Read more... Read more...

Products

Search
1-10 of 102 results for Products
:
Appleton™ PN TC050028
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050028NB
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050028SS
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050055
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050055NB
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050055NB2RO
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050055SS
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC050NB0552RO
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC075028
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare
Appleton™ PN TC075028NB
Area Classification
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Natural Finish
Industry
availability
Area Classification
Certifications
Finish
Industry
availability
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups E, F, G
Class III, Division 2
Type 4X
Ex II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex ta IIIC Da
UL
CSA
ATEX
IECEx
Nickel Plating
Natural Finish
Compare

Features

  • Guarantees code compliance by satisfying the requirements of NEC article 501.10(B)(1)
  • The unique use of the seal insert, enables each gland size to terminate the widest range available in a single hub size
  • Continuous operating temperature: -60 °C to 110 °C (-76 °F to 230 °F)
  • Jacket sealing technique: compensating displacement seal
  • Sealing area(s): cable outer jacket
  • Aluminum 1/2#8221;, 3/4#8221; and 1#8221; connectors are supplied with zinc plated steel locknut

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups E, F, G; Class III, Division 2; NEMA Type 4X
ATEX/IECEx Certifications and Compliances
Ex II 2 GD; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da
Connector Material
Copperfree (4/10 of 1% max) aluminum, stainless steel or electroless nickel plated brass in NPT (standard) and metric thread forms
Cable Gland Accessories
Adaptor/reducer, earth tag