ATX™ FNLED Series Nonmetallic LED Luminaires are easy to install, easy to maintain non-metallic linear fixtures. It is available in either a standard or an emergency battery back-up version. The FNLED is ideal for use in Zone 2 and Zone 21-22 locations and provides 3,000 to 7,000 lumens to fit a wide variety of applications. They can easily retrofit existing fluorescent fixtures as they maintain the same look and feel. The FNLED utilizes the same footprint and mounting accessories; saving time, labor and money.
Read more... Read more...