O-Z/Gedney™ Cable Supports

O-Z/Gedney™ cable supports are used to support cables in vertical raceways or risers. They relieve the strain that would be placed on terminations, the interior of panels, or other devices to which the cables are connected. Properly designed cable supports must not only be capable of supporting a given weight of cable with a good margin of safety but must also support the cable without damaging the insulation or excessively reducing the amount of insulation over the conductor in the area where the cable is supported. O-Z/Gedney™ has been furnishing Cable Supports to the electrical industry for almost 100 years that meet these requirements.

Read more... Read more...

Products

Search
1-10 of 316 results for Products
:
O-Zgedney™ PN C20041
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C20042
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C2004B0
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C25041
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C25042
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C2504B0
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C30041
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C30042
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C3004B0
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare
O-Zgedney™ PN C35041
Industry
Item Type
Made to Order
Material
Iron
Bakelite
Product Type
Cable Support
availability
Industry
Item Type
Material
Product Type
availability
Made to Order
Iron
Bakelite
Cable Support
Compare

Features

  • Requirements for Cable Supports in the National Electrical Code reads as follows: 300.19 Supporting Conductors in Vertical Raceways. (A) Spacing Intervals - Maximum.
  • Two basic types of cable supports are offered for use with non-armored cable. They both utilize the pOZi-grip™ wedging plug.
  • One Piece Plug Type ’S’ consists of a metal body having an insulating liner with a knurled and tapered inside surface and a one piece impregnated hardwood wedging plug having a groove for each wire.
  • Multiple Segment Plug Type ’R’ consists of an all metal body having a tapered inner surface and a canvas bakelite multiple segment wedging plug so constructed that each cable is supported between grooves in adjacent segments.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Types S and D Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron body with pOZi-grip plug
Types R, DR, W, C, K and M, CMT, V Materials and Finishes
Molded canvas bakelite bodies; pOZigrip plug; steel/zinc plated steel band; stainless steel bolts and nuts

Documents & Drawings