Appleton™ EFKB Series Photocontrol

EFKB Series Photocontrol provides automatic dusk-to-dawn lighting control. The FD Series factory sealed single gang cast device boxes confines any arcing of the device within the enclosure, preventing ignition of ignitable atmospheres during operation. This encapsulated device is ideal for remote mounting.

Read more... Read more...

Features

  • Typical applications include walkways, security areas and any other outdoor lighting application
  • Explosionproof, Dust-Ignitionproof
  • Eliminate need for adding sealing fittings and compound at each conduit entrance
  • Smooth, rounded integral bushing in each EFD/EFDB hub protects conductor insulation
  • Accurately tapped, tapered hubs for tight, rigid joints and ground continuity
  • Corrosion resistant captive stainless steel hex head cap screws hold covers to body
  • Clearly marked terminals with brass screws assure quick, easy wiring
  • Sealing chamber has smooth, double flanges that mate both to cover and mounting enclosure to provide flame-tight joints
  • Pigtail leads from push buttons are factory sealed in sealing well

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 7CD, 9EFG
Standard Materials and Finishes
Malleable iron or copperfree (4/10 of 1% max.) aluminum body with copperfree (4/10 of 1% max.) aluminum cover. Body and cover have a triple coat finish of (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat