Appleton™ PN JBEP080806AE24

MINI TERMINALS

Read more...

Features

  • Increased safety. Ideal for indoor/outdoor use with wet or corrosive atmospheres
  • Electrical junction boxes are used to distribute power to lighting and to other power and control circuits
  • Power junction boxes are used to connect cables together to supply main lighting circuits, motors, service receptacles and other equipment
  • Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Designed for use in Zones 21 or 22 areas where flammable dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities and other industrial process facilities
  • Available in multiple terminal configurations
  • Supplied with terminals Size 2.5 mm² (14AWG) through 240 mm² (474MCM)
  • Optional external hinged enclosures with reversible door opening 120°, door with double bar lock and/or key locking facility

Specifications

NEC/CEC Certifications and Compliances
Class I, Zone 1, AEx e IIC, T5 or T6; Ex e IIC, T5 or T6; IP66
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Other Certifications
EURASEC and INMETRO
Standard Materials
Static resistant carbon filled fiberglass reinforced polyester (FRP) enclosure with stainless steel hardware. Silicone gasket for sizes 85 x 85, 120 x 120 and EPDM (ethylene propylene diene monomer rubber) gasket for other sizes
Options
External hinges on specific sizes, removable glands plates, nameplates, mounting pan, terminal rail, and inside pocket for document are available. See catalog pages for details. Consult factory for custom drilling and assembly requirements
Zones 1 and 2 Temperature Class
T6 for Ta ≤ +40 °C (+104 °F) and T5 for Ta ≤ +60 °C (+140 °F)
Zones 21 and 22 Surface Temperature
T60 °C (T140 °F) for Ta ≤ +40 °C (+104 °F), T90 °C (+194 °F) for Ta ≤ +60 °C (+140 °F)
Ambient Temperatures
-55 °C ≤ Ta ≤ +60 °C (-67 °F ≤ Ta ≤ +140 °F)
Ambient Temperatures: Glands
Type 757: -60 °C to +100 °C (-40 °F to +212 °F). Type EEXe: -20 °C to +55 °C (-4 °F to +131 °F). Type E1FX, E2FX, E1FW, E2FW, T3, A2F: -60 °C to +130 °C (-76 °F to +266 °F). Type PX, PX2K: -60 °C to +10
Ambient Temperatures: Terminals
Type WDU, WFF: -50 °C to +120 °C (-58 °F to +248 °F). Type SAK, AKZ: -50 °C to +100 °C (-58 °F to +212 °F)
Ambient Temperatures: Drain/Breather
Type DBE: -50 °C to +85 °C (-58 °F to +185 °F)
Ambient Temperatures: Close Up Plug
Type Bve: -40 °C to +55 °C (-40 °F to +131 °F)