Appleton™ PN ST150

1-1/2 IN LFMC CONN

Read more...

Features

  • ST-L Series has plain throat
  • STB-L Series has insulated throat to protect against wire damage
  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements
  • Ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Adequately sized bonded lugs provide excellent grounding continuity and allow for visible ground path inspection
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for outdoor use
  • Full, machined tapered threads (NPT)

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
3/8 to 1 straight: steel body/compression nut. 1-1/4 to 5 straight: malleable iron body/compression nut. 3/8 to 4 45° and 90°: malleable iron body. Caps: 3/8 to 1 45° and 90° steel; 1-1/4 to 4 malleable iron. Ferrule: 3/8 to 1
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings