O-Zgedney™ PN 38SLC0W

3/8 IN OLD WORK ZINC BOX CONN

Read more...

Features

  • Steel box connectors: Single-unit or duplex construction with captive clamp. Connects over 100 sizes of MC, AC or flexible metal conduit with four fittings. Single-unit construction. Integral red plastic insulated throat bushing
  • Snap connectors: Installs in seconds without the use of tools or locknut. Single, duplex or 90° construction. Superior pullout protection. Easily removable for reuse. Integrated red throat bushing. Concrete tight when taped.

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Steel box connectors: zinc electroplated steel. Snap connectors: zinc diecast body, zinc electroplated steel cover and non-metallic insulator