OZ-Gedney™ PN 600BULK

52130639

Read more...

Features

  • Fasten directly to walls, ceilings, or structural members; no separate outlet box required
  • Glass globes screw out for easy replacement of A-21 bulbs (not included) up to 150 Watts
  • High quality materials and sockets assure long, trouble-free service life
  • 88.9 mm (3.5 in) diameter; 241.3 mm (9.5 in) height
  • Two 7.9 mm (0.31) diameter mounting holes on 111.3 mm (4.38 in) centers
  • Moisture-resistant construction with no exposed metal parts
  • Large compartment for easy wiring
  • Super strong, impact-resistant, thermoplastic mounting unit
  • For use up to 38 °C (100 °F) ambient temperature
  • Accommodates up to 150 Watts (maximum) domestic A-21 bulbs
  • For use with either 12.7 mm (0.5) or 19.1 mm (0.75 in) rigid non-metallic conduit

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Specific Wattages
Accommodates A-21 lamps up to 150 Watts