SolaHD™ MultiLINK Configurator Software for UPS Units: 4.2

The latest version of MultiLink is your scalable network power protection solution for use with SolaHD™ UPS units. Run MultiLink on one machine to monitor your power and ensure a graceful unattended shutdown in the event of an extended power failure. In the one-on-one configuration, MultiLink will monitor a serially connected UPS or an SNMP-enabled UPS over the network. Depending on your revision level, MultiLink can also be upgraded to support your unique needs.

Read more... Read more...

Features

  • MultiLink Software is the scalable network power protection solution that allows you to monitor a serially connected UPS or an SNMP-enabled UPS over the network via a single computer
  • Disable Auto-Restart. Disable the Line-Neutral-Reversed/Missing-Ground receptacle wiring alarm (120 Vac models only)
  • Select frequency converter operation with a fixed output frequency of 50 Hz or 60 Hz
  • Enable or disable the audible alarm. Set the Low Battery Warning alarm time from 2 to 30 minutes
  • Enable or disable the Auto-Battery test. Enable or disable the Auto Restart function. Set the Auto-Battery test interval to 7, 14, 21, or 28 days
  • Select the number of external battery cabinets connected to the UPS to provide additional runtime
  • Modifying the shutdown setting of pin 1 & 2 (Any Mode Shutdown)
  • Requirements: A UPS with its model beginning S4K. A configuration program CD (or installation file) . A USB cable included in the UPS accessory package. A host computer with the Windows 2000 -or-later based operating system�
  • Note: MultiLink is configured according to the method a computer uses to monitor the status of a UPS, either through an SNMP card or by a direct cable connection to the serial port. The software is designed to monitor any part of a network