SolaHD™ PN SDN1612100P

192W 12V DIN P/S 115/230V IN

Read more...

Features

  • Indefinite short circuit, overvoltage and overtemperature protection. -10°C to +60°C operation without derating

Specifications

UL Recognized Component, Haz. Loc.,
Class I, Division 2, Groups A, B, C, D
Hertz
47-63 Hz
Input Voltage Range
115-230 Vac, 90-375 Vdc
Operating Temperature
-10°C to +60°C
Output Power
60-240 W
Output Voltage Range
12, 24, 48 Vdc
Overload Capability
< 16-60 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings